Rack & Panel Connector, 556-003-520-201

Manufacturer EDAC Inc.
Description Series 556 EDACON Connector with 3 P.C Tail type contacts. The insulator is White Nylon.
Part Number 556-003-520-201
Series 556
Positions 3
Gender Plug
Contact Description P.C. Tail
Contact Tail Size .025" x .024" (0.64mm x 0.61mm)
Contact Tail Length .215" (5.46mm)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map