Rack & Panel Connector, 519-036-500-401

Manufacturer EDAC Inc.
Description Series 519 Rack & Panel Connector with 36 Wire Hole type contacts. The insulator is Grey PC with no cover and an actuating screw and polarizing hardware.
Part Number 519-036-500-401
Series 519
Positions 36
Gender Receptacle
Contact Description Wire Hole
Contact Tail Size .110" x .024" (2.79mm x 0.61mm)
Contact Tail Length .245" (6.22mm)
Cover Description No Cover Assembled
Hardware description Actuating Screw & Polarizing Hardware
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map