Rack & Panel Connector, 519-014-500-351

Manufacturer EDAC Inc.
Description Series 519 Rack & Panel Connector with 14 Wire Hole type contacts. The insulator is Grey PC with a side entry metal cover and an actuating screw and polarizing hardware.
Part Number 519-014-500-351
Series 519
Positions 14
Gender Plug
Contact Description Wire Hole
Contact Tail Size .110" x .024" (2.79mm x 0.61mm)
Contact Tail Length .245" (6.22mm)
Cover Description Metal Cover, Side Entry
Hardware description Actuating Screw & Polarizing Hardware
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map