Rack & Panel Connector, 516-120-520-351

Manufacturer EDAC Inc.
Description 516 Series Rack & Panel Connector with 120 P.C Tail type contacts. The tails are .025" x .024" (0.64mm x 0.61mm) thick and .215" (5.46mm) long in a Plug style connector. The insulator is Grey DAP with a side entry metal cover and an actuating screw.
Part Number 516-120-520-351
Material Grey Diallyl Phthalate
Series 516
Positions 120
Gender Plug
Contact Description P.C. Tail
Contact Tail Size .025" x .024" (0.64mm x 0.61mm)
Contact Tail Length .215" (5.46mm)
Cover Description Metal Cover, Side Entry
Hardware description Actuating Screw & Polarizing Hardware
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map