Rack & Panel Connector, 516-056-500-462

Manufacturer EDAC Inc.
Description 516 Series Rack & Panel Connector with 56 Wire Hole type contacts. The tails are .110" x .024" (2.79mm x 0.61mm) thick and .245" (6.22mm) long in a Receptacle style connector. The insulator is Grey PC with a top entry metal cover and a locknut.
Part Number 516-056-500-462
Material Grey Polycarbonate
Series 516
Positions 56
Gender Receptacle
Contact Description Wire Hole
Contact Tail Size .110" x .024" (2.79mm x 0.61mm)
Contact Tail Length .245" (6.22mm)
Cover Description Metal Cover, Top Entry
Hardware description Locknut & Polarizing Hardware
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map