Rack & Panel Connector, 516-020-500-302

Manufacturer EDAC Inc.
Description 516 Series Rack & Panel Connector with 20 Wire Hole type contacts. The tails are .110" x .024" (2.79mm x 0.61mm) thick and .245" (6.22mm) long in a Plug style connector. The insulator is Grey PC with no cover and a locknut and polarizing hardware.
Part Number 516-020-500-302
Material Grey Polycarbonate
Series 516
Positions 20
Gender Plug
Contact Description Wire Hole
Contact Tail Size .110" x .024" (2.79mm x 0.61mm)
Contact Tail Length .245" (6.22mm)
Cover Description No Cover Assembly
Hardware description Locknut & Polarizing Hardware
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map