Rack & Panel Connector, 516-020-000-301

Manufacturer EDAC Inc.
Description 516 Series Rack & Panel Connector with 20 empty contact slots in a Plug style connector. The insulator is Grey PC with no cover and an actuating screw and polarizing hardware.
Part Number 516-020-000-301
Material Grey Polycarbonate
Series 516
Positions 20
Gender Plug
Contact Description No Contacts Assembled
Cover Description No Cover Assembly
Hardware description Actuating Screw & Polarizing Hardware
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map