Press-fit Card Edge Connector, 745-010-520-206

Manufacturer EDAC Inc.
Description Series 745 Ultra-Mate card edge connector with 10 P.C. Tail type contacts that have a regular contact point and .175" (4.45mm) length tails, in a Double Row formation. The Insulator has .550" (13.97mm) nothched ends.
Part Number 745-010-520-206
Material UL 94V-0 Thermoplastic Polyester
Series 745
Positions 10
Gender Female
Color Black
Pitch .100" (2.54mm)
Rows Dual Row
Row Spacing 0.200" (5.08mm)
Contact Description P.C. Tail
Contact Tail Length .190" (4.83mm)
Contact Point Regular Point
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map