Modular Jack Connector, J9P018862P31202

Manufacturer EDAC Inc.
Description J9P housing, single right angle port. 8P8C contact layout with 30µ" gold plating and through hole tails. The housing material is PBT, the left LED is green, the right LED is yellow, the tab is down, has metal shielding with EMI and has pegs.
Part Number J9P018862P31202
Series J9P
Mounting Option Pegs (With LED)
Contact Plating 30 Microinches of Gold
Housing Type Code 9P
No. of Ports 1 Port
No. of Contacts per Port 8P8C
Contact Tail Type Right Angle PCB
Housing Material PBT
Left LED Color Green
Right LED Color Yellow
Shielding Metal Shield with EMI
Port Type Single Row (Tab down)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map