Modular Jack Connector, J96048862P55121

Manufacturer EDAC Inc.
Description Housing J96, four right angle ports. 8P8C contact layout with 30µ" gold plating and through hole tails. The housing material is PBT, the left LED is bi-color green/yellow, the right LED is bi-color green/yellow, has two rows of ports,has metal shielding.
Part Number J96048862P55121
Series J96
Mounting Option Board locks
Contact Plating 30 Microinches of Gold
Housing Type Code 96
No. of Ports 4 Port
No. of Contacts per Port 8P8C
Contact Tail Type Right Angle PCB
Housing Material PBT
Left LED Color BI-Color (Green/Yellow)
Right LED Color BI-Color (Green/Yellow)
Shielding Metal Shield
Port Type Two Rows of Ports
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map