Modular Jack Connector, J6E018864L51110

Manufacturer EDAC Inc.
Description Housing J6E, single right angle port. 8P8C contact layout with 30µ" gold plating and surface mount tails. The housing material is LCP, the left LED is bi-color green/yellow, the right LED is yellow, the tab is up, has metal shielding.
Part Number J6E018864L51110
Series J6E
Mounting Option Standard
Contact Plating 30 Microinches of Gold
Housing Type Code 6E
No. of Ports 1 Port
No. of Contacts per Port 8P8C
Contact Tail Type Right Angle Surface Mount
Housing Material LCP
Left LED Color BI-Color (Green/Yellow)
Right LED Color Yellow
Shielding Metal Shield
Port Type Single Row (Tap down)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map