Modular Jack Connector, J6D018864L00212

Manufacturer EDAC Inc.
Description Housing J6D, single right angle port. 8P8C contact layout with 30µ" gold plating and surface mount tails. The housing material is LCP, there is no left LED, there is no right LED, the tab is up, has metal shielding.
Part Number J6D018864L00212
Series J6D
Mounting Option Pegs
Contact Plating 30 Microinches of Gold
Housing Type Code 6D
No. of Ports 1 Port
No. of Contacts per Port 8P8C
Contact Tail Type Right Angle Surface Mount
Housing Material LCP
Left LED Color No LED
Right LED Color No LED
Shielding Metal Shield with EMI
Port Type Single Row (Tap up)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map