Modular Jack Connector, J67048862P51011

Manufacturer EDAC Inc.
Description J67 housing, four right angle ports. 8P8C contact layout with 30µ" gold plating and through hole tails. The housing material is PBT, the left LED is bi-color green/yellow, the right LED is yellow, the tab is up, has no metal shielding and has boardlocks.
Part Number J67048862P51011
Series J67
Mounting Option Board locks
Contact Plating 30 Microinches of Gold
Housing Type Code 67
No. of Ports 4 Port
No. of Contacts per Port 8P8C
Contact Tail Type Right Angle PCB
Housing Material PBT
Left LED Color BI-Color (Green/Yellow)
Right LED Color Yellow
Shielding No Shield
Port Type Single Row (Tab up)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map