Modular Jack Connector, J60041162P00101

Manufacturer EDAC Inc.
Description Housing J60, four right angle ports. 10P10C contact layout with 30µ" gold plating and through hole tails. The housing material is PBT, the tab is down, has metal shielding.
Part Number J60041162P00101
Series J60
Mounting Option Board locks
Contact Plating 30 Microinches of Gold
Housing Type Code 60
No. of Ports 4 Port
No. of Contacts per Port 10P10C
Contact Tail Type Right Angle PCB
Housing Material PBT
Left LED Color No LED
Right LED Color No LED
Shielding Metal Shield
Port Type Single Row (Tab down)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map