Modular Jack Connector, J53026662P00013

Manufacturer EDAC Inc.
Description Housing J53, two right angle ports. 6P6C contact layout with 30µ" gold plating and through hole tails. The housing material is PBT, the tab is up, has no metal shielding.
Part Number J53026662P00013
Series J53
Mounting Option Panel Stops/Ears & Boardlocks
Contact Plating 30 Microinches of Gold
Housing Type Code 53
No. of Ports 2 Port
No. of Contacts per Port 6P6C
Contact Tail Type Right Angle PCB
Housing Material PBT
Left LED Color No LED
Right LED Color No LED
Shielding No Shield
Port Type Single Row (Tap up)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map