Modular Jack Connector, J2X016661P00030

Manufacturer EDAC Inc.
Description Housing J2X, single vertical port. 6P6C contact layout with 30µ" gold plating and through hole tails. The housing material is PBT, has no metal shielding.
Part Number J2X016661P00030
Series J2X
Mounting Option No board mounts
Contact Plating 30 Microinches of Gold
Housing Type Code 2X
No. of Ports 1 Port
No. of Contacts per Port 6P6C
Contact Tail Type Vertical PCB
Housing Material PBT
Left LED Color No LED
Right LED Color No LED
Shielding No Shielding
Port Type Single Row (Vertical)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map