Modular Jack Connector, J2W048861P31031

Manufacturer EDAC Inc.
Description Housing J2W, four vertical ports. 8P8C contact layout with 30µ" gold plating and through hole tails. The housing material is PBT, the left LED is green, the right LED is yellow, has no metal shielding and has boardlocks.
Part Number J2W048861P31031
Series J2W
Mounting Option Board Locks
Contact Plating 30 Microinches of Gold
Housing Type Code 2W
No. of Ports 4 Ports
No. of Contacts per Port 8P8C
Contact Tail Type Vertical PCB
Housing Material PBT
Left LED Color Green
Right LED Color Yellow
Shielding No Shield
Port Type Single Row (Vertical)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map