Modular Jack Connector, J24016661P00071

Manufacturer EDAC Inc.
Description Housing J24, single vertical port. 6P6C contact layout with 30µ" gold plating and through hole tails. The housing material is PBT, has MBB layout with no metal shielding.
Part Number J24016661P00071
Series J24
Mounting Option Board locks
Contact Plating 30 Microinches of Gold
Housing Type Code 24
No. of Ports 1 Port
No. of Contacts per Port 6P6C
Contact Tail Type Vertical PCB
Housing Material PBT
Left LED Color No LED
Right LED Color No LED
Shielding No Shield
Port Type Single Row (Vertical) - MBB
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map