Modular Jack Connector, J21014461P00033

Manufacturer EDAC Inc.
Description Housing J21, single vertical port. 4P4C contact layout with 30µ" gold plating and through hole tails. The housing material is PBT, has no metal shielding.
Part Number J21014461P00033
Series J21
Mounting Option Panel Stops/Ears & Boardlocks
Contact Plating 30 Microinches of Gold
Housing Type Code 21
No. of Ports 1 Port
No. of Contacts per Port 4P4C
Contact Tail Type Vertical PCB
Housing Material PBT
Left LED Color No LED
Right LED Color No LED
Shielding No Shield
Port Type Single Row (Vertical)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map