Mid-mount USB 3.0 Type-A connector with tab down polarization, 690H509-252-252

Manufacturer EDAC Inc.
Description Mid-mount USB 3.0 Type-A connector with tab down polarization. The contacts have Gold flash plating and have PCB tails. It is mounted with 4 through hole tabs and hasno tabs on the leading edge. The insulator is PA9T and is blue in colour.
Part Number 690H509-252-252
Material PA9T
Series 690H
Gender Receptacle
Connector Type USB 3.0 Type-A (Tab Down)
Contact Plating Gold Flash Plating
Contact Description Mid-mount PCB (Board cut-out Required)
Mounting Option 4 Through Hole Grounding Tabs
Connector Option No Tabs on Leading Edge
Insulator Color Blue
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 35N maximum
Withdrawal Force 10N minimum
Shell Material Brass with nickel plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map