High Density D-Sub Connectors, 634-M26-263-BN1

Manufacturer EDAC Inc.
Description The insulator is black and the shell is nickel plated. It is mounted via Ø.120" (Ø3.05mm) through holes.
Part Number 634-M26-263-BN1
Series 634M
Positions 26
Gender Receptacle (Socket)
Contact Tail Length Standard Contact Tail Length (3.50 ± 0.40)
Contact Plating Gold Flash Plating
Shell Plating Nickel
Gold Plating Gold Flash Plating
Insulator Color Black
Mounting Feature .120" (3.05mm) Through Hole
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map