High Density D-Sub Connectors, 633-M44-263-BN4

Manufacturer EDAC Inc.
Description The insulator is black and the shell is nickel plated. It is mounted via 4-40 UNC threaded inserts, has a stabilizing PCB and Ø.126" (Ø3.20mm) through holes.
Part Number 633-M44-263-BN4
Series 633M
Positions 44
Gender Plug (Pin)
Contact Tail Length Standard Contact Tail Length (3.50 ± 0.40)
Contact Plating Gold Flash Plating
Shell Plating Nickel
Gold Plating Gold Flash Plating
Insulator Color Black
Mounting Feature #4-40 UNC Insert + Stabilizer PCB + .126" (3.20mm) Hole
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map