High Density D-Sub Connectors, 633-M26-263-WN6

Manufacturer EDAC Inc.
Description The insulator is white and the shell is nickel plated. It is mounted via 4-40 UNC threaded standoffs, has a stabilizing PCB and Ø.126" (Ø3.20mm) through holes.
Part Number 633-M26-263-WN6
Series 633M
Positions 26
Gender Plug (Pin)
Contact Tail Length Standard Contact Tail Length (3.50 ± 0.40)
Contact Plating Gold Flash Plating
Shell Plating Nickel
Gold Plating Gold Flash Plating
Insulator Color White
Mounting Feature #4-40 UNC Standoff + Stabilizer PCB + .126" (3.20mm) Hole
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map