HDMI Type-D connector, 694H319-269-211

Manufacturer EDAC Inc.
Description HDMI Type-D connector. The contacts have Gold flash plating and have right angle SMT tails. The shell is mounted with 2 through hole and 2 SMT tabs . The insulator is LCP and is black in colour.
Part Number 694H319-269-211
Material LCP
Series 694H
Gender Receptacle
Connector Type HDMI Type-D
Contact Plating Gold Flash Plating
Contact Description Right Angle SMT
Mounting Option 2 Through Hole Grounding & 2 SMT Grounding Tabs
Connector Option No Tabs on Leading Edge
Insulator Color Black
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 44N maximum
Withdrawal Force 5~25N minimum
Shell Material Stainless steel with half bright tin plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map