HDMI Type-A connector, 694E119-662-611

Manufacturer EDAC Inc.
Description HDMI Type-A connector. The contacts have Gold plating and have right angle SMT tails. It is mounted with 4 through hole tabs 1.10mm long and has an M3 threaded tab on the body. The insulator is LCP and is black in colour.
Part Number 694E119-662-611
Material LCP
Series 694E
Gender Receptacle
Connector Type HDMI Type-A
Contact Plating 30 Microinches of Gold Plating
Contact Description Right Angle SMT
Mounting Option 4 Through Hole Grounding Tabs < 1.15mm
Connector Option M3 Threaded Mounting Tab (11.30mm PCB to Centre)
Insulator Color Black
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 44N maximum
Withdrawal Force 10N minimum to 39N maximum
Shell Material Copper alloy with nickel plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map