HDMI Type-A connector, 694C119-653-011

Manufacturer EDAC Inc.
Description HDMI Type-A connector. The contacts have Gold plating and have PCB tails. It is mounted with 4 through hole tabs and is mid-mounted to the PCB. The insulator is LCP and is black in colour.
Part Number 694C119-653-011
Material LCP
Series 694C
Gender Receptacle
Connector Type HDMI Type-A
Contact Plating 30 Microinches of Gold Plating
Contact Description Mid-mount PCB
Mounting Option 4 Through Hole Grounding Tabs
Connector Option Standard Body
Insulator Color Black
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 44N maximum
Withdrawal Force 10N minimum to 39N maximum
Shell Material Copper alloy with nickel plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map