Dual Stack USB Type-A connector, 690N208-224-020

Manufacturer EDAC Inc.
Description Dual Stack USB Type-A connector. The contacts have Gold flash plating and have right angle PCB tails. The shell is mounted with 4 boardlocks and has tabs on the leading edge. The insulator is PBT and is white in colour.
Part Number 690N208-224-020
Material PBT
Series 690N
Gender Receptacle
Connector Type USB 2.0 Type-A Dual Stack
Contact Plating Gold Flash Plating
Contact Description Right Angle PCB
Mounting Option 4 Metal Board Locks
Connector Option Tabs on Leading Edge
Insulator Color White/Natural
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 35N maximum
Withdrawal Force 10N minimum
Shell Material Brass with nickel plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map