Card Edge Connector, 345-044-559-202

Manufacturer EDAC Inc.
Description Series 345 (.100" (2.54mm) contact spacing) Card Edge Connector with 44 90 Deg' Tail Bend in a Double Row formation. The Insulator is Green in color and has Flush Mounting Lugs with Ø.128" (Ø3.25mm) Mounting Holes .
Part Number 345-044-559-202
Material UL 94V-0 Thermoplastic Polyester
Series 345
Positions 44
Gender Female
Color Green
Pitch .100" (2.54mm) Contact Spacing
Rows Dual Row
Insulator Style Flush Mounting Lugs
Row Spacing 0.200" (5.08mm)
Contact Description 90 Degree Bend
Mounting Option .128" (3.25mm) Dia. Mounting Holes
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map