Card Edge Connector, 307-068-520-201

Manufacturer EDAC Inc.
Description Series 307 (.156" (3.96mm) contact spacing) Card Edge Connector with 68 P.C Tail type contacts with gold plating on the contact area. The Insulator is Green in color with No Mounting Lugs.
Part Number 307-068-520-201
Material UL 94V-0 Thermoplastic Polyester
Series 307
Positions 68
Gender Female
Color Green
Pitch .156" (3.96mm)
Rows Dual Row
Row Spacing 0.200" (5.08mm)
Contact Description P.C. Tail
Contact Tail Size .046" x .013" (1.17mm x 0.33mm)
Contact Tail Length .213'' (5.41mm)
Mounting Option No Mounting Lugs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map