24 pin USB Type-C cable end connector, 699C124-6A6-111

Manufacturer EDAC Inc.
Description 24 pin USB Type-C cable end connector. The contacts have Gold plating and have SMT tails mating to both side of the PCB. It is mounted with 4 SMT tabs and has a plain metal shell. The insulator is LCP and is black in colour.
Part Number 699C124-6A6-111
Material LCP
Series 699C
Gender Plug
Connector Type USB Type-C (24 Pin)
Contact Plating 30 Microinches of Gold Plating
Contact Description SMT Both Sides of Board
Mounting Option 4 SMT Grounding Tabs
Shell Option Metal Shell with No Cable Crimp
Insulator Color Black
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 5~20N
Withdrawal Force 8~20N
Shell Material Stainless steel with half bright tin plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map