16 pin USB Type-C connector, 698B116W66A-661

Manufacturer EDAC Inc.
Description 16 pin USB Type-C water resistact connector. The contacts have Gold plating and have right angle SMT tails. It is mounted with 3 plastic posts and 6 through hole tabs, it is flush to the PCB. The insulator is PA10T and is black in colour.
Part Number 698B116W66A-661
Material PA10T
Series 698B
Gender Receptacle
Connector Type USB Type-C (16 Pin)
Contact Plating 30 Microinches of Gold Plating
Contact Description Right Angle SMT
Mounting Option Plastic Posts & 2 Through Hole Grounding Tabs
Connector Option Short Body
Insulator Color Black
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 5~20N
Withdrawal Force 8~20N
Shell Material Stainless steel with half bright tin plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map