16 pin USB Type-C connector, 698B116-264-211

Manufacturer EDAC Inc.
Description 16 pin USB Type-C connector. The contacts have Gold flash plating and have right angle SMT tails. It is mounted to the PCB with plastic posts 4 tabs and has a standard shell. The insulator is LCP and is black in colour.
Part Number 698B116-264-211
Material LCP
Series 698B
Gender Receptacle
Connector Type USB Type-C (16 Pin)
Contact Plating Gold Flash Plating
Contact Description Right Angle SMT
Mounting Option Plastic Posts & 4 Grounding Tabs - 4.00mm - 0.25 Footprint
Connector Option Standard Body
Insulator Color Black
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 5~20N
Withdrawal Force 8~20N
Shell Material Stainless steel with half bright tin plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map