AD…M LAT side assembly

Manufacturer ECMU CSR
Description Wheel guide, side assembly, type AD210M LAT, length: 120 mm, supplied ready for Bonfiglioli reduction unit series MVF30/F
Part number AD210M LAT
Product selection
Selector Type Plate width (mm) Plate length (mm) Tension load (N) Failure load (N) Axial load (N) Radial load (N) Voltage range (mm) Linear development (mm/pulley turn)
1 AD210M LAT 150 120 3660 12450 2400 2600 14 200
2 AD312M LAT 180 150 3660 12450 3200 3200 14 200
3 AD316M LAT 180 150 3660 12450 6400 7000 14 200
4 AD416M LAT 200 180 3660 12450 6400 7000 14 200
5 AD416RM LAT 200 180 3660 12450 17200 8600 14 200
6 AD420M LAT 200 180 3660 12450 20000 31400 14 200
Type
Plate width (mm)
Plate length (mm)
Tension load (N)
Failure load (N)
Axial load (N)
Radial load (N)
Voltage range (mm)
Linear development (mm/pulley turn)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR