Slide guide , SL type, SBI HL series

Manufacturer ECMU CSR
Description Slide guide SBI 15 HL, rail length of 220 mm
Part number SBI 15 HL - 1 - K1 - 220 - N
Mass 0.476 kg
Product selection
Selector Reference Overall height (mm) Overall width (mm) Rail width (mm) Rail height (mm) Slide height (mm) Slide length (mm) Slide mass (kg) Rail mass (kg/m) Static moment on X axis (kN.m) Static moment on Y axis (kN.m) Static moment on Z axis (kN.m) Dynamic load C (kN) Static load Co (kN)
1 SBI 15 HL 24 34 15 13 21 63.8 0.19 1.3 0.17 0.17 0.16 14.1 24.1
2 SBI 25 HL 36 48 23 20 30.5 92 0.69 3 0.56 0.56 0.56 31.5 52.1
3 SBI 30 HL 42 60 28 23 35 107.6 1.04 4.25 0.77 0.77 0.85 42.8 65.4
4 SBI 35 HL 48 70 34 26 40.5 124.6 1.56 6.02 1.28 1.28 1.42 59.5 89.1
5 SBI 45 HL 60 86 45 32 51 148 2.8 9.77 1.9 1.9 2.48 79.2 116.3
Reference
Overall height (mm)
Overall width (mm)
Rail width (mm)
Rail height (mm)
Slide height (mm)
Slide length (mm)
Slide mass (kg)
Rail mass (kg/m)
Static moment on X axis (kN.m)
Static moment on Y axis (kN.m)
Static moment on Z axis (kN.m)
Dynamic load C (kN)
Static load Co (kN)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR