Screw with thin pitch, VSP (without balls)

Manufacturer ECMU CSR
Description Screw with thin pitch Ø 8 mm, length 38 mm
Part number VSP 8/10 POM-C
Note Also available with left pitch; other dimensions, ask to the manufacturer
Material Delrin
Product selection
Selector Reference Nominal Ø of the screw (mm) Inner Ø of the nut (mm) Flange diameter (mm) Static load for the Delrin nut (N) Static load for the bronze nut (N) Comment
1 VSP 8/10 8 23.5 42 800 1040
2 VSP 10/12 10 23.5 42 1200 1560
3 VSP 12/15 12 23.5 42 1400 1820
4 VSP 12/25 12 23.5 42 1500 1950
5 VSP 10/50 10 25.5 46 1250 1625
6 VSP 11/60 11 25.5 46 1500 1950
7 VSP 13/20 13 25.5 46 1300 1690
8 VSP 13/70 13 25.5 46 1750 2275
9 VSP 14/8 14 25.5 46 900 1170
10 VSP 14/18 14 25.5 46 1600 2080
11 VSP 14/30 14 25.5 46 1750 2275
12 VSP 15/20 15 29.5 49 1600 2080 On specific request only
13 VSP 15/80 15 29.5 49 2000 2600
14 VSP 16/21 16 29.5 49 1800 2340
15 VSP 16/25 16 29.5 49 1550 2015
16 VSP 16/35 16 29.5 49 2000 2600
17 VSP 16/90 16 29.5 49 2250 2925
18 VSP 18/16 18 29.5 49 1100 1430
19 VSP 18/24 18 29.5 49 2000 2600
20 VSP 18/40 18 29.5 49 2250 2925
21 VSP 18/100 18 29.5 49 2500 3250
22 VSP 19/30 19 29.5 49 1800 2340
23 VSP 20/12 20 35.5 59 1200 1560
24 VSP 20/45 20 35.5 59 2500 3250
25 VSP 21/27 21 35.5 59 2200 2860 On specific request only
26 VSP 21/35 21 35.5 59 2050 2665 On specific request only
27 VSP 22/20 22 35.5 59 1400 1820
28 VSP 22/50 22 35.5 59 2750 3575 On specific request only
29 VSP 23/30 23 35.5 59 2400 3120
30 VSP 24/40 24 35.5 59 2300 2990 On specific request only
31 VSP 24/55 24 35.5 59 3000 3900
32 VSP 26/16 26 41.5 64 1400 1820 On specific request only
33 VSP 26/24 26 41.5 64 2000 2600
34 VSP 26/60 26 41.5 64 3250 4225
35 VSP 27/45 27 41.5 64 2550 3315 On specific request only
36 VSP 28/65 28 41.5 64 3500 4550 On specific request only
37 VSP 30/28 30 41.5 64 2000 2600
38 VSP 30/50 30 41.5 64 2800 3640
39 VSP 30/70 30 41.5 64 3750 4875
40 VSP 32/20 32 49.5 80 2000 2600 On specific request only
41 VSP 32/75 32 49.5 80 4000 5200 On specific request only
42 VSP 34/32 34 49.5 80 2300 2990 On specific request only
43 VSP 34/80 34 49.5 80 4250 5525
44 VSP 36/200 36 49.5 80 4500 5850
Reference
Nominal Ø of the screw (mm)
Inner Ø of the nut (mm)
Flange diameter (mm)
Static load for the Delrin nut (N)
Static load for the bronze nut (N)
Comment
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR