Screw and cylindrical nut with keystone pitch

Manufacturer ECMU CSR
Description Screw VTR 10 x 2, length 1000 mm, nut ETR 10 x 2, left pitch
Part number ETR 10 x 2G + VTR 10 x 2G longueur 1000 mm
Mass 0.533 kg
Note Cold rolling on request
Note1 For stainless steel screw, please demand to the manufacturer
Material Screw : Steel, nut : Bronze
Product selection
Selector Reference of the screw (right hand thread) Nominal Ø (mm) Pitch (mm) Mass of the screw per unit of length (kg/m) Reference of the nut Inner Ø of the nut (mm) Length of the nut (mm) Mass of the nut (kg)
1 VTR 10 x 2 10 2 0.48 ETR 10 x 2 22 20 0.053
2 VTR 12 x 3 12 3 0.65 ETR 12 x 3 26 24 0.083
3 VTR 14 x 3 14 3 0.93 ETR 14 x 3 30 28 0.135
4 VTR 16 x 4 16 4 1.17 ETR 16 x 4 36 32 0.232
5 VTR 18 x 4 18 4 1.53 ETR 18 x 4 40 36 0.32
6 VTR 20 x 4 20 4 1.94 ETR 20 x 4 45 40 0.455
7 VTR 22 x 5 22 5 2.3 ETR 22 x 5 45 44 0.48
8 VTR 24 x 5 24 5 2.8 ETR 24 x 5 50 48 0.656
9 VTR 26 x 5 26 5 3.33 ETR 26 x 5 50 52 0.67
10 VTR 28 x 5 28 5 3.9 ETR 28 x 5 60 56 1.102
11 VTR 30 x 6 30 6 4.35 ETR 30 x 6 60 60 1.14
12 VTR 32 x 6 32 6 5.03 ETR 32 x 6 60 64 1.177
13 VTR 36 x 6 36 6 6.54 ETR 36 x 6 75 72 2.189
14 VTR 40 x 7 40 7 7.98 ETR 40 x 7 80 80 2.725
15 VTR 44 x 7 44 7 9.85 ETR 44 x 7 80 88 2.815
16 VTR 50 x 8 50 8 12.7 ETR 50 x 8 90 100 4.014
17 VTR 60 x 9 60 9 18.5 ETR 60 x 9 100 120 5.15
Reference of the screw (right hand thread)
Nominal Ø (mm)
Pitch (mm)
Mass of the screw per unit of length (kg/m)
Reference of the nut
Inner Ø of the nut (mm)
Length of the nut (mm)
Mass of the nut (kg)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR