Cage AA for Precision roller cross guide

Manufacturer ECMU CSR
Description Roller cage, type AA3 with 5 rollers
Part number AA3_5
Product selection
Selector Rail type Rollers Ø (mm) Thickness (mm) Pitch (mm) Height (mm) Dynamic load (kg) Static load (kg)
1 GR 3 3 0.5 5 7.5 10 13
2 GR 6 6 0.8 12 14 40 52
3 GR 9 9 1 18 19.5 100 130
4 GR12 12 1.2 22 25 175 227
Rail type
Rollers Ø (mm)
Thickness (mm)
Pitch (mm)
Height (mm)
Dynamic load (kg)
Static load (kg)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR