Linear motion LM76, self lubricating, close type

Manufacturer ECMU CSR
Description Linear motion LM76, shaft Ø 5 mm
Part number L 5 SL
Product selection
Selector Reference Shaft Ø (mm) Outer Ø (mm) Length (mm) O-ring ref. OR.. X .. Bearing area (mm²)
1 L 5 SL 5 12 22 9,5 x 1,5 72
2 L 8 SL 8 16 25 13 x 1,5 139
3 L 12 SL 12 22 32 18 x 2,5 280
4 L 16 SL 16 26 36 22,3 x 2,4 437
5 L 20 SL 20 32 45 27 x 3 687
6 L 25 SL 25 40 58 35 x 3 1134
7 L 30 SL 30 47 68 42 x 3 1595
8 L 40 SL 40 62 80 57 x 3 2539
9 L 50 SL 50 75 100 70 x 3 4068
10 L 60 SL 60 90 125 85 x 3 6253
11 L 80 SL 80 120 165 115 x 3 11216
Reference
Shaft Ø (mm)
Outer Ø (mm)
Length (mm)
O-ring ref. OR.. X ..
Bearing area (mm²)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR