Keyed shaft

Manufacturer ECMU CSR
Description Keyed shaft for a bore of 14 mm, length: 141 mm
Part number ALB 1
Product selection
Selector Type Shaft Ø (mm) Length (mm) Groove of the key dimensions
1 ALB 1 14 141 5 x 3
2 ALB 2 18 157 6 x 3,5
3 ALB 3 25 186 8 x 4
4 ALB 4 25 213 8 x 4
Type
Shaft Ø (mm)
Length (mm)
Groove of the key dimensions
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR