Aluminium side housing with ball bush

Manufacturer ECMU CSR
Description Housing with ball bush, shaft Ø 20 mm
Part number PRL 20 G UU LOH
Mass 400 g
Material Alloy 6060-48
Product selection
Selector Reference Shaft Ø (mm) Height (mm) Thickness (mm)
1 PRL 20 - - - 20 60 60
2 PRL 25 - - - 25 72 75
3 PRL 30 - - - 30 82 86
4 PRL 40 - - - 40 100 110
5 PRL 50 - - - 50 115 127
Reference
Shaft Ø (mm)
Height (mm)
Thickness (mm)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR