Aluminium housing with ball bush

Manufacturer ECMU CSR
Description Housing with ball bush, shaft Ø 16 mm
Part number PRA S 16 G UU B
Mass 99 g
Material Housing : Aluminium AS7G06Y33 and stainless steel ball bushing
Product selection
Selector Reference Shaft Ø (mm) Width of the bearing block (mm) Height of the bearing block (mm) Thickness of the bearing block (mm)
1 PRA - 16 G - - - 16 56 40.5 36
2 PRA - 20 G - - - 20 70 48 45
3 PRA - 25 G - - - 25 80 58 58
4 PRA - 30 G - - - 30 88 67 68
5 PRA - 40 G - - - 40 108 83.5 80
Reference
Shaft Ø (mm)
Width of the bearing block (mm)
Height of the bearing block (mm)
Thickness of the bearing block (mm)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR