Rails for wheels

Manufacturer ECMU CSR
Description Guiding rail, type D10, length: 100 mm
Part number D10-100
Mass 0.3 kg
Length 100 mm
Product selection
Selector Type Mass per unit of length (kg/m)
1 D10 3
2 D20 8.3
3 G20 10.5
Type
Mass per unit of length (kg/m)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR