Slide FLEXRACE

Manufacturer ECMU CSR
Description Guide FLEXRACE, type FXR43, length= 400 mm
Part number FXR43-400
Mass 0.836 kg
Product selection
Selector Slide type Mass (kg/m) A (mm) B (mm) C (mm) D (mm) d (mm) E (mm) F (mm) G (mm) H (mm) S (mm) L Screw type
1 FXR43 2.09 19.3 25 18.3 10.5 6.5 13.2 12.3 12.2 4.4 5.6 400-3920 M6 DIN 6912
Slide type
Mass (kg/m)
A (mm)
B (mm)
C (mm)
D (mm)
d (mm)
E (mm)
F (mm)
G (mm)
H (mm)
S (mm)
L
Screw type
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR