Drilled standard slide

Manufacturer ECMU CSR
Description Drilled standard slide, type MF106, length = 120 mm, width = 80 mm, height = 10 mm, material: Steel
Part number MF106
Mass 0.25 kg
Material Steel
Product selection
Selector Type Length (mm) Width (mm) Height (mm) Steel version mass (kg) Aluminium version mass (kg)
1 MF106 120 80 10 0.7 0.25
2 MF208 140 120 15 1.9 0.6
3 MF208 R 140 120 20 2.2 0.7
4 MF210 150 120 20 2.5 0.9
5 MF312 180 150 20 3.8 1.3
6 MF316 180 150 25 4.8 1.6
7 MF416 200 180 25 7 2.6
8 MF420 200 180 25 7 2.6
Type
Length (mm)
Width (mm)
Height (mm)
Steel version mass (kg)
Aluminium version mass (kg)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR