Ball spline SPA type ( Keyless block type )

Manufacturer ECMU CSR
Description Ball spline SPA 10, shaft length of 300 mm
Part number SPA 10 SH - 1 - 300
Mass 0.234 kg
Product selection
Selector References Shaft Ø (mm) Bushing height (mm) Bushing width (mm) Bushing length (mm) Dynamic torque (N.m) Static torque (N.m) Dynamic load (N.m) Static load (kN) Static moment on X axis (N.m) Quadratic moment (mm⁴) Torsion moment (mm³) Mass of single bushing (kg) Shaft mass per unit of length (kg/m)
1 SPA 6 6 18 25 25 1.5 2.4 1.22 2.28 5.1 90 19.7 0.019 0.21
2 SPA 8 8 20 28 28 2.1 3.7 1.45 2.87 7.4 190 47.6 0.023 0.38
3 SPA 10 10 25 33 33 4.4 8.2 2.75 5.07 18 461 92.2 0.054 0.6
References
Shaft Ø (mm)
Bushing height (mm)
Bushing width (mm)
Bushing length (mm)
Dynamic torque (N.m)
Static torque (N.m)
Dynamic load (N.m)
Static load (kN)
Static moment on X axis (N.m)
Quadratic moment (mm⁴)
Torsion moment (mm³)
Mass of single bushing (kg)
Shaft mass per unit of length (kg/m)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR