Ball screw, FGI series

Manufacturer ECMU CSR
Standard DIN 69051/5
Description Ball screw Ø 8 mm, length of nut 22 mm, length of screw 60 mm
Part number FGI 8 x 1,5
Material Screw: carbone steel - Ball screw, balls: 100C6 steel
Product selection
Selector Reference Nominal Ø (mm) Pitch (mm) Length of the nut (mm) Seal Dynamic load (N) Static load (N)
1 FGI 8 x 1,5 8 1.5 22 None 800 1300
2 FGI 8 x 3 8 3 22 None 950 1500
3 FGI 10 x 2 10 2 22 None 1250 2100
4 FGI 12 x 2 12 2 23 None 1380 2500
5 FGI 16 x 5 16 5 50 Plastic made 9700 22000
Reference
Nominal Ø (mm)
Pitch (mm)
Length of the nut (mm)
Seal
Dynamic load (N)
Static load (N)
Normal
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR