Ball screw, FGI series

Manufacturer ECMU CSR
Standard DIN 69051/5
Description Ball screw Ø 8 mm, length of nut 22 mm, length of screw 60 mm
Part number FGI 8 x 1,5
Material Screw: carbone steel - Ball screw, balls: 100C6 steel
Product selection
Selector Reference Nominal Ø (mm) Pitch (mm) Length of the nut (mm) Seal Dynamic load (N) Static load (N)
1 FGI 8 x 1,5 8 1.5 22 None 800 1300
2 FGI 8 x 3 8 3 22 None 950 1500
3 FGI 10 x 2 10 2 22 None 1250 2100
4 FGI 12 x 2 12 2 23 None 1380 2500
5 FGI 16 x 5 16 5 50 Plastic made 9700 22000
Reference
Nominal Ø (mm)
Pitch (mm)
Length of the nut (mm)
Seal
Dynamic load (N)
Static load (N)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR
Users Who Downloaded This Product Also Downloaded
Page