Ball screw, ZYR series

Manufacturer ECMU CSR
Standard DIN 69051/5
Description Ball screw Ø 8 mm, length of nut 14 mm, length of screw 60 mm
Part number ZYR 8 x 2
Material Screw: carbone steel - Ball screw, balls: 100C6 steel
Product selection
Selector Reference Nominal Ø (mm) Pitch (mm) Length of the nut (mm) Seal Dynamic load (N) Static load (N)
1 ZYR 8 x 2 8 2 14 None 2000 3200
2 ZYR 8 x 2,5 8 2.5 16 None 2000 3200
3 ZYR 10 x 3 10 3 24 None 2800 5000
4 ZYR 10 x 3 K 10 3 24 Plastic made 2800 5000
5 ZYR 12 x 4 12 4 24 None 5500 11000
6 ZYR 12 x 4 K 12 4 32 Plastic made 5500 11000
7 ZYR 14 x 4 14 4 24 None 8100 16000
8 ZYR 14 x 4 K 14 4 32 Plastic made 8100 16000
Reference
Nominal Ø (mm)
Pitch (mm)
Length of the nut (mm)
Seal
Dynamic load (N)
Static load (N)
Normal
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR