ecmu csr

Cage PS for Precision roller cross guide

Manufacturer ECMU CSR
Description Ball cage, type PS6 with 5 balls
Part number PS6_5
Product selection
Selector Rail type Balls Ø (mm) Thickness (mm) Pitch (mm) Height (mm) Dynamic load (kg) Static load (kg)
1 GR 1 1.5 0.5 2.2 3.8 0.5 0.6
2 GR 2 2 0.8 4 5.5 1.6 2.1
3 GR 3 3 1 4.2 7 2.2 3.1
4 GR 6 6 2.7 9 15 6 7.8
5 GR 9 9 4 14 20 10 13
6 GR12 12 4 15.5 25 15 19
Rail type
Balls Ø (mm)
Thickness (mm)
Pitch (mm)
Height (mm)
Dynamic load (kg)
Static load (kg)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR
Users Who Downloaded This Product Also Downloaded
Page