ecmu csr

Cage PS for Precision roller cross guide

Manufacturer ECMU CSR
Description Ball cage, type PS2 with 5 balls
Part number PS2_5
Product selection
Selector Rail type Balls Ø (mm) Thickness (mm) Pitch (mm) Height (mm) Dynamic load (kg) Static load (kg)
1 GR 1 1.5 0.5 2.2 3.8 0.5 0.6
2 GR 2 2 0.8 4 5.5 1.6 2.1
3 GR 3 3 1 4.2 7 2.2 3.1
4 GR 6 6 2.7 9 15 6 7.8
5 GR 9 9 4 14 20 10 13
6 GR12 12 4 15.5 25 15 19
Rail type
Balls Ø (mm)
Thickness (mm)
Pitch (mm)
Height (mm)
Dynamic load (kg)
Static load (kg)
Documentation
Contact the supplier
ecmu csr Manufacturer of guiding elements
ECMU CSR